e-Shop

ÖLFLEX® HEAT 260 SC

For use in the most extreme conditions

ÖLFLEX® HEAT 260 SC - PTFE single core, robust, chemical resistant and space-saving, for use in machine and plant construction at temperatures: -190°C to +260°C

  • Excellent chemical, thermal and
    electrical performance
  • Space and weight-saving
  • UL AWM Style 11486 (28-12 AWG)

Good chemical resistanceFlame-retardantCold-resistantLow weightOil-resistantAcid-resistantTemperature-resistantUV-resistant

CERUC_RUEACFire

Article number AWG No. and wire numberOuter diameter [mm]Core colourCopper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

ÖLFLEX® HEAT 260 SC
0094000
28 (7)0.9green/yellow0.92
0094001
28 (7)0.9black0.92
0094002
28 (7)0.9blue0.92
0094003
28 (7)0.9brown0.92
0094005
28 (7)0.9yellow0.92
0094006
28 (7)0.9green0.92
0094007
28 (7)0.9violet0.92
0094009
28 (7)0.9orange0.92
0094104
28 (7)0.9red0.92
0094105
28 (7)0.9white0.92
0094106
28 (7)0.9grey0.92
0095001
26 (7)1.0black1.42.7
0095002
26 (7)1.0blue1.42.7
0095006
26 (7)1.0green1.42.7
0095007
26 (7)1.0violet1.42.7
0095009
26 (7)1.0orange1.42.7
0095104
26 (7)1.0red1.42.7
0095105
26 (7)1.0white1.42.7
0095106
26 (7)1.0grey1.42.7
0096000
26 (19)1.0green/yellow1.52.9
0096001
26 (19)1.0black1.52.9
0096006
26 (19)1.0green1.52.9
0106011
26 (19)1.0grey1.52.9
0096104
26 (19)1.0red1.52.9
0097001
24 (7)1.15black2.23.8
0097002
24 (7)1.15blue2.23.8
0097003
24 (7)1.15brown2.23.8
0097104
24 (7)1.15red2.23.8
0097105
24 (7)1.15white2.23.8
0098000
24 (19)1.15green/yellow2.34
0098001
24 (19)1.15black2.34
0098002
24 (19)1.15blue2.34
0098003
24 (19)1.15brown2.34
0098006
24 (19)1.15green2.34
0098104
24 (19)1.15red2.34
0098105
24 (19)1.15white2.34
0098106
24 (19)1.15grey2.34
0099001
22 (7)1.3black3.45.4
0099002
22 (7)1.3blue3.45.4
0099003
22 (7)1.3brown3.45.4
0099005
22 (7)1.3yellow3.45.4
0099006
22 (7)1.3green3.45.4
0099007
22 (7)1.3violet3.45.4
0099104
22 (7)1.3red3.45.4
0099105
22 (7)1.3white3.45.4
0100001
22 (19)1.3black3.75.7
0100002
22 (19)1.3blue3.75.7
0100003
22 (19)1.3brown3.75.7
0100005
22 (19)1.3yellow3.75.7
0100009
22 (19)1.3orange3.75.7
0100104
22 (19)1.3red3.75.7
0100105
22 (19)1.3white3.75.7
0101001
20 (7)1.5black5.47.7
0101002
20 (7)1.5blue5.47.7
0101003
20 (7)1.5brown5.47.7
0101006
20 (7)1.5green5.47.7
0101104
20 (7)1.5red5.47.7
0101105
20 (7)1.5white5.47.7
0102001
20 (19)1.5black5.98.2
0102002
20 (19)1.5blue5.98.2
0102003
20 (19)1.5brown5.98.2
0102005
20 (19)1.5yellow5.98.2
0102006
20 (19)1.5green5.98.2
0102007
20 (19)1.5violet5.98.2
0102009
20 (19)1.5orange5.98.2
0102104
20 (19)1.5red5.98.2
0102105
20 (19)1.5white5.98.2
0102106
20 (19)1.5grey5.98.2
0103001
18 (7)1.75black8.612
0102000
20 (19)1.5green/yellow5.98.2
0103104
18 (7)1.75red8.612
0104000
18 (19)1.75green/yellow9.312
0104001
18 (19)1.75black9.312
0104002
18 (19)1.75blue9.312
0104003
18 (19)1.75brown9.312
0104005
18 (19)1.75yellow9.312
0104006
18 (19)1.75green9.312
0104007
18 (19)1.75violet9.312
0104009
18 (19)1.75orange9.312
0104104
18 (19)1.75red9.312
0104105
18 (19)1.75white9.312
0105000
16 (19)2.05green/yellow11.816
0105001
16 (19)2.05black11.816
0105002
16 (19)2.05blue11.816
0105003
16 (19)2.05brown11.816
0105005
16 (19)2.05yellow11.816
0105006
16 (19)2.05green11.816
0105007
16 (19)2.05violet11.816
0105009
16 (19)2.05orange11.816
0105104
16 (19)2.05red11.816
0105105
16 (19)2.05white11.816
0106000
14 (19)2.45green/yellow18.723
0106001
14 (19)2.4black18.723
0106002
14 (19)2.4blue18.723
0106003
14 (19)2.4brown18.723
0106005
14 (19)2.4yellow18.723
0106006
14 (19)2.4green18.723
0106104
14 (19)2.4red18.723
0106105
14 (19)2.4white18.723
0106106
14 (19)2.4grey18.723
0107000
12 (19)3.1green/yellow29.635
0107001
12 (19)3.1black29.635
0107002
12 (19)3.1blue29.635
0107003
12 (19)3.1brown29.635
0107005
12 (19)3.1yellow29.635
0107006
12 (19)3.1green29.635
0107009
12 (19)3.1orange29.635
0107105
12 (19)3.1white29.635
0108000
10 (37)3.4green/yellow45.651
0108001
10 (37)3.4black45.651
0108002
10 (37)3.4blue45.651
0108104
10 (37)3.4red45.651
0108105
10 (37)3.4white45.651
Available from stock
In stock in Germany
Not available

Benefits

  • Small outer diameters for maximum saving of space and weight
  • Resistant to contact with mostly all highly aggressive chemical media
  • Stress crack resistant to frequent ambient temperature fluctuations

Application range

  • For use in environments with very high operating temperatures, heavy usage of chemical agents or confined spaces
  • Typical fields of application
    - High-frequency engineering
    - Control cabinets with high heat
    generation
    - Measuring instruments
    - Furnaces and brickworks
    - Heating equipment and kitchen
    appliances
    - Electric motor building
    - Installations in the chemical industry

Product features

  • Flame retardance rating (UL): FT2 (Horizontal flame test)
  • Flame-retardant according to IEC 60332-1-2 & CSA FT1
  • ÖLFLEX® HEAT 260 made of PTFE
    - Outstanding resistance against acids,
    alkalis, solvents, lacquers, petrol, oils and
    many other chemical media
    - Difficult to inflame
    - High dielectric strength and high abrasion
    resistance
    - Low water absorption
    - Resistant to microbes
    - Adhesion-free insulation materials
    - Weather and ozone resistant
    - Hydrophobic and dirt-repellent
    - High elongation and tear resistance
    - Resists contact with liquid nitrogen
    - Resistant against hydraulic fluids
  • Silver plated copper is characterized by good surface conductivity (skin effect) and good solderability

Norm references / Approvals

  • 28-12 AWG: UL AWM Style 11486 according to UL 758 (File No E63634) & cRU AWM I A/B according to CSA C22.2 No 210 (File No E63634)

Product Make-up

  • Silver-plated AWG copper conductor
  • PTFE core insulation
  • PTFE = Polytetrafluoroethylene

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000993
  • ETIM 5.0 Class-Description: Single core cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000993
  • ETIM 6.0 Class-Description: Single core cable

Conductor stranding

  • AWG conductor sizes: 7, 19 or 37 wires

Minimum bending radius

  • Fixed installation: 4 x outer diameter

Nominal voltage

  • U0/U: 300/500 V

Test voltage

  • 3400 V

Temperature range

  • Fixed installation: -190°C to +260°C
  • UL/CSA: up to +200°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Packaging size: Coil 100m
  • Available as original coil goods only
  • Also available on large spools and non-returnable drums.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.
  • Other colours are available upon request