POF Assembly Sets
Tools for connector assembly of POF crimp connector versions: FSMA; ST(BFOC); SC/SC-RJ
POF Assembly Set includes all the necessary tools for connector assembly of crimp connector versions: FSMA; ST(BFOC), SC/SC-RJ
Available from stock
In stock in Germany
Not available
Benefits
- Easy to handle
- Set includes all the necessary tools for connector assembly
- Suitable for on-site assembly
Product features
- Sets available for POF connector types
FSMA and ST (BFOC) and SC / SC-RJ - Contents: crimp tool, buffered fibre stripper, polishing disc FSMA / ST(BFOC) / SC and SC-RJ, polishing film, cutter
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002609
- ETIM 5.0 Class-Description: Accessories for optic fibre technique
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002609
- ETIM 6.0 Class-Description: Accessories for optic fibre technique
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.