POF Adapter F-SMA
Adapter for connector type FSMA
POF Adapter F-SMA, can be used for POF amd PCF F-SMA connectors
Can be used for POF and PCF connector types
Article number | Article designation | Base Unit | Price (base price) | |
---|---|---|---|---|
FSMA Adapters | ||||
29430099
| POF Adapter FSMA /4PC | |||
29430089
| POF Adapter FSMA Hex /4PC |
Available from stock
In stock in Germany
Not available
Product features
- POF Adapter FSMA:
version with two fixing nuts
and lock wahser - POF Adapter FSMA hexa:
version with hexagonal flange,
fixing nuts and lock wahser
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000752
- ETIM 5.0 Class-Description: Fibre optic coupler
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000752
- ETIM 6.0 Class-Description: Fibre optic coupler
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.