e-Shop

PCF Measurement Equipment

Inspection microscope for PCF connector types: FSMA; ST(BFOC); HFBR

PCF Measurement Equipment; Inspection Microscope for PCF connector types: FSMA; ST(BFOC); HFBR

Article number Article designationBase Unit

Price (base price)

PCF Inspection Microscope (200x) without adapter
29500770
PCF Inspection Microscope (200x)
PCF Microscope Adapter For Connector Types
29500771
PCF Microscope Adapter FSMA Simplex
29500772
PCF Microscope Adapter ST(BFOC) Simplex
29500773
PCF Microscope Adapter HFBR Simplex
Available from stock
In stock in Germany
Not available

Benefits

  • Inspection Microscope with 200x magnification for connector inspection
  • Easy to handle

Product features

  • Interchangeable adapter for PCF connector types FSMA, ST(BFOC), HFBR
  • Interchangeable adapters are not included in microscope, please order separately
  • Other adapters available on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001685
  • ETIM 5.0 Class-Description: Microscope for glass fibre

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001685
  • ETIM 6.0 Class-Description: Microscope for glass fibre

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.