GOF Adapters
Accessories for glass optical fibre cable, adapters for connector types LC, SC and ST
Connectors of optical connections. Connector types such as ST, LC, SC and FC. Available in different versions
Available from stock
In stock in Germany
Not available
Product features
- The couplings connect the glass fibre connectors with the same or different connector types.
Norm references / Approvals
- LC comply with IEC standard 61754-20
- SC comply with IEC standard 61754-4
- ST comply with IEC standard 61754-2
- Comply with IEC, EIA/TIA standards
Product Make-up
- Zirconia sleeves
- LC and SC adapters available in green (single-mode APC), blue (single-mode PC) and grey (multimode)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000752
- ETIM 5.0 Class-Description: Fibre optic coupler
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000752
- ETIM 6.0 Class-Description: Fibre optic coupler
Attenuation
- Attenuation (dB) < 0.2
- Repeatability
1000 cycles (dB) < 0.2
Temperature range
- Operating
LC, ST, SC: -40° up to +85°C - Humidity 95%
Flammability UL 94 V-0
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.