FLEXIMARK® Kit DYMO
DYMO® Industry Rhino Pro 4200 is the smallest mobile label printer in the DYMO® series for industrial labelling, ABC keyboard
Article number | Article designation | Contents (unit) | Base Unit | Price (base price) | |
---|---|---|---|---|---|
83257104
| Marking Kit Rhino 4200 12mm | 1 | |||
83257103
| Marking Kit Rhino 4200 9mm | 1 |
Available from stock
In stock in Germany
Not available
Benefits
- Marking kit consists of all elements you need for marking cables on site
- Compact and mobile device
Application range
- Labelling of terminal blocks
- Labelling of modules and components
- Labelling of patch panels and protective sockets
- Labelling of cables and wires
Product features
- QWERTY keyboard
- Prints 6mm (1/4"), 9mm (3/8"), 12mm (1/2") and 19mm (3/4") wide industrial strength labels in a variety of materials and colours plus print directly on heat -shrink tubes
- "Favourites" key provides single-key access to your most commonly used labels, symbols and terms
- Integrated rubber bumpers help prevent damage from accidental drops and falls
- Large back-lit display is easy to read, even in dimly-lit work areas
Note
- Power cable is not included (art. no. 61800150)
Product Make-up
- Content:1x label printer DYMO® Rhino 42001x vinyl labels 9mm (or 12mm) in yellow and white1x special hole pliers FL52-ERA1x character holders PTE 9.5-1000
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000610
- ETIM 5.0 Class-Description: Label maker
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000610
- ETIM 6.0 Class-Description: Label maker
Colour delivered
- Black, yellow and white
Material
- Li-Ion storage battery
- DYMO® is a registered trademark of Sanford GmbH,a Newell Rubbermaid Company
- In the FLEXIMARK® DYMO® Set DYMO PL 150 is included (same functions as DYMO® 4200, just another branding)
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.