UNITRONIC® LAN OUTDOOR
Ethernet cable for Category 7/ class F - verified up to 1000 MHz, for outdoor applications
Data cable for Category 7/ class F - suitable for outdoor use
Available from stock
In stock in Germany
Not available
Benefits
- LAN cables for structured building cabling according to EN 50173 and ISO/IEC 11801
- Suitable for outdoor use
- UV-resistant
Application range
- For outdoor use
- Cable length in tertiary area (horizontal area, floor) should not exceed a length of 100 m in accordance with the ISO/IEC 11801 and EN 50173 standards (90 m in cable duct + 10 m in working area)
Product features
- Transfer of digital and analogue data signals
- IEEE 802.3: 10/100/1000Base-T, 10GBase-T IEEE 802.5: ISDN; FDDI; ATM; cable sharing
- Backward compatible
Norm references / Approvals
- LAN Cat.7 cables from Lapp Kabel for "Structured Cabling Systems” meet the requirements in accordance with EIA/TIA-568 and TSB36, as well as ISO/IEC 11801 or EN 50173 (Class F - permanent link).
Product Make-up
- Solid conductor 4x2xAWG23/1
- Core insulation: PE
- S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
- Outer sheath: PE, black
(L)PE additional with aluminum tape
Classification ETIM 5
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000830
- ETIM 6.0 Class-Description: Data cable
Minimum bending radius
- Fixed installation: 4 x outer diameter
- during installation: 8 x outer diameter
Characteristic impedance
- 100 Ω ± 15%
Temperature range
- During installation: -10°C to +50°C
- Fixed installation: -30°C to +70°C
- Packaging size: Drum
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.