Frontplate 19" 1HE Cat.6A
The front panel is suitable for permanent installation and can be connected to 24 ports. The panel has a solid metallic structure and the port numbers are printed on the front panel.
specially for RJ45 Cat.6A female connector
Article number | Article designation | Base Unit | Price (base price) | |
---|---|---|---|---|
24441122 | Frontplate 19" 1HE Cat.6A |
Available from stock
In stock in Germany
Not available
Product features
- 19" modular patch panel, for fixed installation
- 24 Ports
- Stable metal structure
- Dimensions: 19" - 1RU
- Colour: grey (RAL 7035)
- Unpopulated
- incl. cable strain relief and cable ties
- on frontplate portnumbers are printed on
- potential equalisation with incl. grounding set (0,3 m)
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002601
- ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002601
- ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.