SKINDICHT® BL-M hex. FKM
SKINDICHT® BL-M, brass blind plugs hexagonal with FKM o-ring for closing pre-threaded holes, assembling with open-end wrench
Available from stock
In stock in Germany
Not available
Benefits
- Withstands temperatures up to +200 °C.
- Simple assembly by using an open-end wrench.
- Article numbers ending in "LF" are lead-free product alternatives with the same product properties. "Lead-free" articles do not contain lead, which is currently still allowed to make up to four percent in copper alloys. It could be banned in the future according to the RoHS Directive.
Application range
- For closing an unoccupied metric threaded hole on the housing.
- Withstands high chemical and mechanical stress.
Product features
- Assembling with open-end wrench.
Product Make-up
- Metric connection thread acc. to DIN EN 60423
- Basis for technical information DIN IEC 62444
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000032
- ETIM 5.0 Class-Description: Plug for cable screw gland
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000032
- ETIM 6.0 Class-Description: Plug for cable screw gland
Material
- Body: nickel-plated brass
O-Ring: FKM
Protection rating
- IP 66
- IP 68 - 10 bar
Temperature range
- -20°C to +200°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.