e-Shop

SY Cable

Steel braided multicore PVC SY cable for additional mechanical protection. Available in Number coded or Colour Coded core indentification.

Olflex Power Control Cables

ÖLFLEX® CLASSIC 110 SY cable

➤ The numbered range of Ölflex® Classic SY cables has the protection of a galvanised steel wire braid and transparent PVC outer sheath

It is made of plain electrolytic fine copper wire strands with PVC-based conductor insulation

➤ Cores are laid up in black with white consecutive numbering

➤ It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation

➤ Ideal for many industrial applications including the machine tool industry where the extra protection of SY cable will prove invaluable

 

ÖLFLEX® CLASSIC 100 SY cable

➤ Having all of the benefits of the standard Ölflex® Classic range, SY cable has the additional protection of a galvanised steel wire braid and transparent PVC outer sheath

➤ It is made of plain electrolytic fine copper wire strands with PVC-based conductor insulation

➤ Cores are laid up in various colour to the ÖLFLEX® colour code

➤ It retains flexibility and ease of installation and offers a high degree of mechanical protection often extending the service life of an installation

➤ Ideal for many industrial applications including the machine tool industry, where the extra protection of SY will prove invaluable