Solar Cable
Solar cables for use in all photovoltiac systems for cabling of the solar modules and as a connection to the AC/DC inverter.
ÖLFLEX® SOLAR XLS-R
ÖLFLEX® SOLAR XLS-R single core cables are weather, abrasion and UV-resistant. These halogen free, double insulated, cross-linked solar cables are suitable for permanent outdoor use. They are for use on photovoltaic systems both for cabling of solar modules among themselves and as connection to the DC / AC inverter.
Click for full range of Cross-Linked Solar cables.
ÖLFLEX® SOLAR XLR-R
ÖLFLEX® SOLAR XLR-R single core cables are weather, abrasion and UV-resistant, with a reduced outer diameter for weight and space saving installations. These halogen free, double insulated, cross-linked solar cables are suitable for permanent outdoor use. They are for use on photovoltaic systems both for cabling of solar modules among themselves and as connection to the DC / AC inverter. The cables are Type Approved by TÜV Rheinland according latest version 2 PfG 1169/08.2007 (PV1-F).
Click for full range of TUV approved Solar cables.
ÖLFLEX® SOLAR XLS-T
ÖLFLEX® SOLAR XLS-T is a twin “shotgun” version of the standard ÖLFLEX® SOLAR XLS to allow ease of installation.
Click for full range of Twin Solar cables.
Click for full range of all Solar cables from Lapp.