AS-I STRIP Pro stripping tool
German Stripping and dismantling tool for bus conductors/cables, automatic setting of blades, for difficult insulations as TPE and PUR
Article number | Article designation | Suitable for: | For insulation | Length (mm) | Weight (kg) | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|---|---|---|
61735831
| AS-I STRIP Pro | AS-Interface | TPE, rubber, PUR | 166 | 0.12 | 1 |
Available from stock
In stock in Germany
Not available
Benefits
- Automatic setting of blades
- No damage to single cores
Application range
- For AS-I cables with PVC, TPE and PUR sheating
Product features
- Robust tool body is made of glass fibre-reinforced polyamide
- Special shape of the cable is reflected in the blades
Classification ETIM 5
- ETIM 5.0 Class-ID: EC000163
- ETIM 5.0 Class-Description: Cable stripping tool
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000163
- ETIM 6.0 Class-Description: Cable stripping tool
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.