e-Shop

KNIPEX Alligator® Water pump plier

KNIPEX Insulated pliers for gripping and cutting work

Good access to the workpiece due to slim size

Article number Article designation Clamping width mm Jaw distance mm Weight (kg) Length (mm) Base Unit Price (base price)
62120505 Water pump plier WPZI 25 50 46 0.374 250
Available from stock
Available soon
Not available

Benefits

  • Self-locking on pipes and nuts: no slipping on the workpiece and low handforce required
  • High ergonomics thanks to multi-component handles
  • Insulated handels allow working under voltage up to 1000V

Application range

  • Insensitive to dirt due to robust construction, hence particularly suitable for outdoor work

Product features

  • 9-notch adjustment positioning
  • High wear resistance of the gripping surfaces

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000164
  • ETIM 5.0 Class-Description: Water pump plier

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000164
  • ETIM 6.0 Class-Description: Water pump pliers

Certifications

  • Insulated according to IEC 60900, applicable up to 1000V AC / 1500V DC
  • VDE-tested

Material

  • Chrome vanadium electric steel, forged, multi stage oil-hardened

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.