Mobile crimp tool - crimping inserts

Crimping inserts/dies for the Mobile Crimp Tool are meant to crimp cable lugs, blade connectors and conductors end sleeves and more

Article number Article designation Suitable for: Specification Specification GB Crimping profile PU Base Unit Price (base price)
Insulated cable lugs
62000110 MCT insert cable lugs insul. 4300-3129 insulated cable lugs 0.5 - 1.5/1.5 - 2.5 mm² AWG 22-16 / 16-14 oval 1
62000111 MCT insert cable lugs insul. 4300-3128 insulated cable lugs 0.1 - 0.4/4 - 6 mm² AWG 26-22 / 12-10 oval 1
Cable Lugs
62000112 MCT insert cable lugs non-insul. 4300-3142 uninsulated cable lugs 0.5 - 2.5/4 - 6 mm² AWG 12-10 / 22-14 mandrel 1
62000113 MCT insert cable lugs non-insul. 4300-3137 uninsulated cable lugs 0.75/1.5/2.5 mm² AWG 20-14 mandrel 1
62000114 MCT insert cable lugs non-insul. 4300-3139 uninsulated cable lugs 4 / 6 / 10 mm² AWG 12-8 mandrel 1
Conductor end sleeves
62000115 MCT insert AEH 4300-3127 insul. + non-insul. conductor end sleeves 0.25 - 10 mm² AWG 24-8 trapezoid 1
62000116 MCT insert AEH 4300-3153 insul. + non-insul. conductor end sleeves 16 - 25 mm² AWG 6-4 hexagon 1
62000117 MCT insert AEH 4300-3154 Conductor end sleeves, insulated + non-insulated 35-50 mm² AWG 2-0 hexagon 1
Panel connectors (Plugs)
62000118 MCT insert blade connectors 4300-3150 uninsulated panel connectors 0.1 - 0.25/0.25 - 0.5/0.5 - 1.0 mm² AWG 26-24 / 24-22 / 22-18 roller pressing 1
62000120 MCT insert blade connectors 4300-3146 uninsulated panel connectors 6.3 0.5 - 1.0/1.5 - 2.5/4 - 6 mm² AWG 22-18 / 16-14 /12-10 roller pressing 1
62000121 MCT insert LWL 4300-3141 Optic fibre (POF) F-SMA/B-FOC (ST) 4.52/5.41/3.84/3.25 mm .178/.213/.151/.128 inch hexagon 1
BNC connectors
62000122 MCT insert BNC 4300-3140 RG 174/179 BNC plug 4.52/3.25/1.69/0.7 mm .178/.128/.067/.028 inch hexagon 1
62000123 MCT insert BNC 4300-3136 RG 58/59/62/71 BNC plug 1.69/5.41/6.48 mm .067/.213/.255 inch hexagon 1
62000124 MCT insert BNC 4300-3138 RG 6/59 BNC plug 9.14/8.23 mm .360/.324 inch hexagon 1
RJ45
62000125 MCT insert RJ45 4300-3144 RJ 45 RJ-45 8/8 - - 1
RJ 11
62000126 MCT insert RJ11 4300-3132 RJ11 RJ-11 6/6, 6/4, 6/2 - - 1
Turned pin connectors
62000127 MCT insert turned connectors 4300-3147 turned pin connectors 0.14 - 4 mm² AWG 26-12 square 1
62000128 MCT insert turned connectors 4300-3148 turned pin connectors 6 - 10 mm² AWG 10-8 square 1
Available from stock
Available soon
Not available

Benefits

  • Crimping inserts are clearly labelled which minimises the risk of confusion
  • Stored in the practical module boxes which can be joined together
  • Particular durable: Tested for over 20.000 crimping operations

Note

  • MCT crimping insert RJ45 can only be used for unscreened connectors

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001282
  • ETIM 5.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001282
  • ETIM 6.0 Class-Description: Insert for crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.