QUADRO Plus multifunction tool

Universal tool for stripping, twisting, cutting of cables/wires and for crimping insulated conductor end sleeves, several functions in one singe tool

Assembly time Low weight Space requirement

TÜV

Article number Article designation For mm² For mm² AWG UL certification Colour l1 mm l2 mm d1 mm d2 mm R mm Pieces / PU Base Unit Price (base price)
61805300
QUADRO Plus Set 0.5 - 2.5 - - no - - - - - - 1
61805302
QUADRO Plus magazine 0.5 - 2.5 - - no - - - - - - 1
DIN-strips for QUADRO Plus
61805170 DIN Strips 0,50 - 0.5 20 no white 14 8 1.1 2.6 3.5 500
61805180 DIN Strips 0,75 - 0.75 20 no grey 14 8 1.3 2.8 3.6 500
61805190 DIN Strips 1,00 - 1.0 18 no red 14 8 1.5 3 3.9 500
61805200 DIN Strips 1,50 - 1.5 16 no black 14 8 1.8 3.4 4.2 500
61805210 DIN Strips 2,50 - 2.5 14 no blue 14 8 2.3 4.2 5 500
Available from stock
Available soon
Not available

Benefits

  • Integration of four key functions in one tool: cutting, insulation Stripping, twisting and crimping
  • Perfect synthesis of ergonomics and functionality
  • High mechanical advantage assures easy crimping
  • Changing the magazine for another cross-section takes only seconds
  • No adjustment necessary for different cross-sections

Application range

  • Multi-function tool
  • Twisting
  • Crimping
  • Cutting
  • Connection and crimping of insulated end sleeves

Product features

  • Cutting of wires up to 2.5 mm diameter
  • Fanning out of strands is prevented by the integrated twist device

Norm references / Approvals

  • Trapezoidal pressing in accordance with VDE 0609 Part I
  • GS-logo for proven safety

Note

  • Only use the end sleeves which are particular meant for the QUADRO Plus tool

Included

  • Article no. 61805300: Case with tool, three magazines and end sleeves
  • Article no. 61805302: Storage box for conductor end sleeves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002778
  • ETIM 5.0 Class-Description: Stripping and crimping machine

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002778
  • ETIM 6.0 Class-Description: Stripping and crimping machine

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.