e-Shop

Ty-Rap® Cable ties with steel nose with labelling area

The TY- RAP® with steel nose is also available as cable tie with labelling area for marking cables bundles.

Halogen-free

RU

Article number Article description UL certification Length x width (mm) Bundling Ø (mm) Labelling surface (mm) Tensile strength (N) Pieces / PU Base Unit Price (base price)
Right-angled surface
61716020 TY 51 M yes 92.0 x 2.4 10 - 16 25 x 8 80 500
Parallel surface
61715840 TY 46 MD yes 184.0 x 4.8 9.5 - 45 30 x 24 220 Double 500
61715880 TY 46 MT yes 184.0 x 4.8 9.5 - 45 46 x 24 220 Triple 500
61715920 TY 46 MF yes 184.0 x 4.8 9.5 - 45 63 x 24 220 Quadruple 250
61715780 TY 546 M yes 184.0 x 4.8 9.5 - 45 13 x 24 220 100
61715950 TY 548 M yes 360.0 x 4.8 19 - 102 13 x 54 220 100
Right-angled area above
61716080 TY 53 M yes 102.0 x 2.4 2 - 16 21 x 9 80 500
61716560 TY 532 M yes 212.0 x 2.4 2 - 51 21 x 9 80 1000
Available from stock
Available soon
Not available

Benefits

  • Cable ties with marking area
  • Allow binding and marking in one step
  • Easy assembly as all edges are rounded
  • The patented stainless steel locking hook guarantees a secure hold under harsh conditions

Application range

  • For bundling and marking of cables, cable bundles, hydraulic and pneumatic supply lines

Norm references / Approvals

  • File number: E49405, see table
  • Fire behaviour according to UL94 V-2

Design

  • TY 51 M: Area positioned at right angle to the cable tie
  • TY 53 M/TY 532 M: Area positioned above the lock at right angle to the cable tie

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000046
  • ETIM 5.0 Class-Description: Cable tie

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000046
  • ETIM 6.0 Class-Description: Cable tie

Colour delivered

  • Natural colour

Material

  • Polyamide 6.6
  • Halogen-free and silicone-free

Temperature range

  • -40°C to +85°C

  • TY-RAP® is a registered trademark of ABB.
  • Smaller packing units are available upon request.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.