e-Shop

Ground Straps / Flat Ground Straps

The flat ground straps/flat strip ground electrodes are ideal for use in control cabinet manufacture.

cRUus

Article number Article designation UL certification Cross-section (mm²) For Length (mm) Thickness (mm) +- 0,5 mm Copper index kg/1.000 pieces PU Base Unit Price (base price)
Ground straps
4571120
Ground strap 1 x 4/M6/170 mm GN/YE no 4 M6 170 - 6.5 25
4571123
Ground strap 1x4/M8/300mm GN/YE no 4 M8 300 - 11.4 25
4571121
Ground straps 1x16/M6/170mm GN/YE no 16 M6 170 - 26.2 25
4571198
Ground strap 1x16/M6/500mm GN/YE no 16 M6 500 - 76.8 25
4571124
Ground strap 1x16/M8/300mm GN/YE no 16 M8 300 - 46.2 25
4571122
Ground strap 1x25/M6/170mm GN/YE no 25 M6 170 - 40.8 25
4571125
Ground strap 1x25/M8/300mm GN/YE no 25 M8 300 - 72 25
Pressure-welded flat ground straps
4571132
Flat ground strap/press. 1X10/M6/200mm no 10 M6 200 1 18 25
4571135
Flat ground strap/press. 1x10/M6/300mm no 10 M6 300 1 27 25
70399965
Flat ground strap/press. 1X16/M6/200mm no 16 M6 200 1.5 30.72 25
70399966
Flat ground strap/press. 1X16/M6/300mm no 16 M6 300 1.5 46.08 25
4571133
Flat ground strap/press. 1x16/M8/200mm no 16 M8 200 1.5 29 25
4571136
Flat ground strap/press. 1x16/M8/300mm no 16 M8 300 1.5 43.5 25
4571134
Flat ground strap/press. 1X25/M8/200mm no 25 M8 200 1.5 45 25
4571137
Flat ground strap/press. 1x25/M8/300mm no 25 M8 300 1.5 71.11 25
70399969
Flat ground strap/press. 1X25/M8/500mm no 25 M8 500 1.5 120 25
4571196
Flat ground strap/terminals 1x6/M6/200mm yes 6 M6 200 2 15 25
4571197
Flat ground strap/terminals 1x6/M6/300mm yes 6 M6 300 2 20 25
4571126
Flat ground straps/terminals 1x10/M6/200mm yes 10 M6 200 2.5 25 25
4571129
Flat ground strap/terminals 1x10/M6/300mm yes 10 M6 300 2.5 32 25
4571127
Flat ground strap/terminals 1x16/M8/200mm yes 16 M8 200 3 35 25
4571130
Flat ground strap/terminals 1x16/M8/300mm yes 16 M8 300 3 51 25
4571128
Flat ground strap/terminals 1x25/M8/200mm yes 25 M8 200 3.5 55 25
4571131
Flat ground strap/terminals 1x25/M8/300mm yes 25 M8 300 3.5 80 25
Available from stock
Available soon
Not available

Application range

  • Control cabinet manufacturing
  • The protective earth safety measure is prescribed by standard
  • Fixed and moving metal parts, such as doors in switch cabinet construction, must be earthed

Product features

  • Fixed lengths for M6 and M8 screws

Norm references / Approvals

  • UL File number: E501239, see table

Product Make-up

  • Ground straps:
    - Strands of bare copper wires
    - PVC-based core insulation
    - Assembled with ring cable lugs
  • Pressure-welded flat ground straps:
    - Strand made of tinned-copper wires
    - Welded ends
  • Flat ground straps with sleeves:
    - Strands made of tinned-copper wires
    - Assembled with pressed contact sleeves

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000490
  • ETIM 5.0 Class-Description: Accessories for earthing and lightning

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000490
  • ETIM 6.0 Class-Description: Accessories for earthing and lightning

Core identification code

  • Assembled ground straps
    Green/Yellow

Conductor stranding

  • Assembled ground straps
    IEC 60 228 Class 6
    Assembled flat ground straps
    IEC 60 228 Class 6, tin-plated
  • Extra-fine wire

Minimum bending radius

  • Assembled ground straps
    7 x outer diameter
    Assembled flat ground straps
    2 x thickness of the strap

Test voltage

  • Assembled ground straps
    2500 V

Temperature range

  • Assembled ground straps
    -30°C to +70°C
    Assembled flat ground straps
    -5°C to +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Details of the clamping force are available upon request, halogen-free.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.