SILVYN® RKS

SILVYN® RKS - cable clamps

Assembly time Reliability

Article number Article designation Metal width (mm) Width x thickness of rubber profile (mm) Diameter (mm) Hole Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® RKS 1
61825170
6/12 12 15 x 1.2 6 5.3 (M5) 100
61825180
8/12 12 15 x 1.2 8 5.3 (M5) 100
61825190
10/12 12 15 x 1.2 10 5.3 (M5) 100
61825200
12/12 12 15 x 1.2 12 5.3 (M5) 100
61825210
13/15 15 18.5 x 1.5 13 6.4 (M6) 100
61825355
14/15 15 18.5 x 1.5 14 6.4 (M6) 100
61825365
15/15 15 18.5 x 1.5 15 6.4 (M6) 100
61825375
16/15 15 18.5 x 1.5 16 6.4 (M6) 100
61825040
18/15 15 18.5 x 1.5 18 6.4 (M6) 100
61825052
19/15 15 18.5 x 1.5 19 6.4 (M6) 100
61825380
20/15 15 18.5 x 1.5 20 6.4 (M6) 100
61825382
21/15 15 18.5 x 1.5 21 6.4 (M6) 100
61825050
22/15 15 18.5 x 1.5 22 6.4 (M6) 100
61825390
23/15 15 18.5 x 1.5 23 6.4 (M6) 100
61825400
25/15 15 18.5 x 1.5 25 6.4 (M6) 100
61825402
26/15 15 18.5 x 1.5 26 6.4 (M6) 100
61825250
28/15 15 18.5 x 1.5 28 6.4 (M6) 100
61825255
30/15 15 18.5 x 1.5 30 6.4 (M6) 100
61825257
32/15 15 18.5 x 1.5 32 6.4 (M6) 100
61825259
34/15 15 18.5 x 1.5 34 6.4 (M6) 100
61825260
35/15 15 18.5 x 1.5 35 6.4 (M6) 100
61825392
24/20 20 25 x 1.5 24 8.4 (M8) 100
61825262
36/20 20 25 x 1.5 36 8.4 (M8) 100
61825264
38/20 20 25 x 1.5 38 8.4 (M8) 100
61825295
40/20 20 25 x 1.5 40 8.4 (M8) 100
Available from stock
Available soon
Not available

Benefits

  • Fast and easy mounting
  • Various applications

Application range

  • Plant engineering
  • Railway applications
  • Automotive industry
  • Fastening clamp for cables, conduits and pipes

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001171
  • ETIM 5.0 Class-Description: Holder for protective hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001171
  • ETIM 6.0 Class-Description: Holder for protective hose

Material

  • Steel, galvanised
    Polychloroprene

Temperature range

  • -35 °C to +100 °C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.