SILVYN® BW-M

SILVYN® BW-M is a mounting bracket made of metal

Space requirement

Article number Article designation A (mm) B in mm Pieces / PU Base Unit Price (base price)
SILVYN® BW-M
55000531
16 40 50 25
55000541
20 40 50 25
55000551
25 50 60 25
55000561
32 60 70 25
55000571
40 70 80 25
55000572
50 80 90 25
Available from stock
Available soon
Not available

Benefits

  • Space-saving

Application range

  • Mechanical engineering
  • Plant engineering
  • Control cabinet manufacturing
  • Used in areas where SILVYN® protective conduits cannot be inserted into a machine or an appliance

Product Make-up

  • Steel fixing bracket
  • 2 x bore hole for fixation

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001458
  • ETIM 5.0 Class-Description: Fastening angle for hose fitting

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001458
  • ETIM 6.0 Class-Description: Fastening angle for hose fitting

Material

  • Steel, passivated

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.