SILVYN® vice
SILVYN® processing tools simplify processing SILVYN® cable protection conduits
Article number | Article designation | Saw range Ø (mm) | Pieces / PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|---|
SILVYN® vice | ||||||
61722280 | SAWING DEVICE WZ | 18.3 - 45 | 1 |
Available from stock
In stock in Germany
Not available
Application range
- For right-angled sawing of protective metal conduits.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002199
- ETIM 5.0 Class-Description: Bench-vice
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002199
- ETIM 6.0 Class-Description: Bench-vice
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.