e-Shop

SILVYN® vice

SILVYN® processing tools simplify processing SILVYN® cable protection conduits

Article number Article designation Saw range Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® vice
61722280 SAWING DEVICE WZ 18.3 - 45 1
Available from stock
Available soon
Not available

Application range

  • For right-angled sawing of protective metal conduits.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002199
  • ETIM 5.0 Class-Description: Bench-vice

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002199
  • ETIM 6.0 Class-Description: Bench-vice

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.