SILVYN® Conduit scissor

SILVYN® Conduit scissor simplifies processing of protection conduits

Reliability

Article number Article designation Cutting range Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® Conduit scissor
61722285 CC01 0 - 34 1
61722286 CC02 0 - 67 1
Available from stock
Available soon
Not available

Benefits

  • Proper and safe cutting of plastic conduits

Application range

  • Conduit shears for non-metallic conduit, e.g. parallel corrugated protective conduit.

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000160
  • ETIM 5.0 Class-Description: Shears

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000160
  • ETIM 6.0 Class-Description: Shears

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.