SILVYN® coupler

SILVYN® coupler is a metric coupler to combine two threads

Assembly time Reliability

Article number Article designation Metric size SW wrench size mm Overall length mm Outer Ø (mm) Pieces / PU Base Unit Price (base price)
SILVYN® coupler
55510000
16 M16 x 1.5 20 22.5 22 10
55510010
20 M20 x 1.5 24 25 26 10
55510020
25 M25 x 1.5 29 30 32 10
55510030
32 M32 x 1.5 35 32.5 38 10
55510040
40 M40 x 1.5 48 34 53 2
55510050
50 M50 x 1.5 58 38 64 1
55510060
63 M63 x 1.5 70 45 77 1
55510070
75 75 x 1,5 84 45 93 1
Available from stock
Available soon
Not available

Benefits

  • Easy to assemble
  • High tensile strength
  • Optional extension of all conduits

Application range

  • In combination with:
  • All metric conduit glands

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000938
  • ETIM 5.0 Class-Description: Enlargement/reducing ring

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000938
  • ETIM 6.0 Class-Description: Enlargement/reducing ring

Material

  • Nickel-plated brass

Temperature range

  • Dependent on the glands used

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.