SILVYN® MSK-U-M

Universal metric threaded coupler with integrated cable strain relief, for use with conduit fittings

SILVYN® MSK-U-M - nickel-plated brass conduit coupler, with integrated cable strain relief

Integrated SKINTOP® cable strain relief

Wide clamping range Maximum vibration protection Mechanical resistance Optimum strain relief Robust Reliability Integrated SKINTOP<sup>®</sup> cable gland

CE

Article number Metric size Clamping range in mm Suitable gland size Pieces / PU Base Unit Price (base price)
55506129
12 x 1.5 3.5 - 7.0 M 12 x 1,5 5
55506130
16 x 1.5 4.5 - 10.0 M 16 x 1,5 5
55506131
20 x 1.5 7.0 - 13.0 M 20 x 1,5 5
55506132
25 x 1.5 9.0 - 17.0 M 25 x 1,5 5
55506133
32 x 1.5 11.0 - 21.0 M 32 x 1,5 5
55506134
40 x 1.5 19.0 - 28.0 M 40 x 1,5 1
55506153
50 x 1.5 27.0 - 35.0 M 50 x 1,5 1
55506154
63 x 1.5 34.0 - 45.0 M 63 x 1,5 1
Available from stock
Available soon
Not available

Benefits

  • Optimum cable and conduit strain relief
  • Maximum cable sealing
  • Fast and easy assembly
  • Wide clamping range
  • Anti-turn protection

Application range

  • In combination with metric threaded conduit fittings
  • Used in areas where cables and wires need to be provided with strain relief and additional sealing

Product features

  • Combination of SILVYN® and SKINTOP®

Note

  • For suitable accessories, refer to SKINTOP® metric accessories

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001180
  • ETIM 5.0 Class-Description: Screw connection for protective metallic hose

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001180
  • ETIM 6.0 Class-Description: Screw connection for protective metallic hose

Material

  • Body: nickel-plated brass
    Insert: Polyamide
    Sealing ring: CR/NBR
    O-ring: NBR

Protection rating

  • Cable: IP 68
    Conduit: depending on the used conduit system

Temperature range

  • Fixed: -40°C up to +100°C
  • Dynamic: -25°C up to + 100°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.