SERVO Cables in acc. to SEW® Standard

Screened, low capacitive servo cable with PVC outer sheath for static use - certified for North America

Servomotor cables in acc. to SEW® standard for static use, UL/CSA AWM certified

  • Servo drives
  • EMC-compliant

Oil-resistant Interference signals

CE RU EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Servo cables
0038060
4 G 1,5 + (3 x 1,0) 11.8 151 300
0038061
4 G 2,5 + (3 x 1,0) 13.4 212.9 370
0038062
4 G 4 + (3 x 1,0) 15 281.8 476
0038063
4 G 6 + (3 x 1,5) 17 392.8 625
0038064
4 G 10 + (3 x 1,5) 20 625.1 1024
Available from stock
Available soon
Not available

Benefits

  • Multi-standard certification reduces part varieties and saves costs
  • Longer cable installation lengths thanks to low mutual capacitance cable design
  • Copper braiding screens the cable against
    electromagnetic interference

Application range

  • Specially designed to connect SEW servomotors
  • Connecting cable between servo controller and motor
  • For static and occasionally flexible use
  • Industrial machinery and machine tools
  • Plant engineering

Product features

  • Oil-resistant
  • Flame-retardant acc. to IEC 60332-1-2,
    UL VW-1 & CSA FT 1

Norm references / Approvals

  • Based on VDE 0250 / 0285
  • UL AWM Style 2570
  • UL File No. E63634

Product Make-up

  • Fine-wire, bare copper conductor
  • Core insulation: TPE
  • Control core triplet with laminated aluminium film and a layer of tinned-copper wires
  • Cores twisted in short lay lengths
  • Tinned-copper braiding
  • PVC outer sheath, orange (RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Power: black cores with U, VV, WWW printing and 1 core gnye
  • Control cores: black cores with numbers 1, 2 and 3

Conductor stranding

  • Fine wire according to VDE 0295 Class 5/ IEC 60228 Class 5

Minimum bending radius

  • Occasional flexing: 15 x outer diameter
  • Fixed installation: 4 x outer diameter

Nominal voltage

  • Power cores: IEC 750 V, UL 600 V
  • Control cores: IEC 350 V, UL 600 V

Test voltage

  • 2000 V

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -10°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • SEW® is a registered trademark of SEW Eurodrive GmbH & Co KG, Ernst-Blickle Str. 42, D-76646 Bruchsal
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.