SERVO cables in acc. to LENZE® Standard

Motor and resolver/encoder cables - certified

Servomotor- and feedback cables in acc. to LENZE® standard for static use or dynamic power chain application, UL/CSA AWM certified

  • Servo drives
  • For static or highly flexible use
  • EMC-compliant

Oil-resistant Interference signals

CE CSA RU EAC Fire

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Motor cables for fixed installation
7072500 4 G 1,0 + (2 x 0,5) 10.0 81 128
7072501 4 G 1,5 + (2 x 0,5) 11.2 106 173
7072502 4 G 2,5 + (2 x 0,5) 12.3 153 244
Screened encoder cable with PVC outer sheath for static use
7072507 3 x (2 x 0,14) + 1 x (2 x 0,5) 9.3 43 91
7072508 4 x (2 x 0,14) + 1 x (2 x 1,0) 11.0 65 136
Motor cables for power chain application
7072509 4 G 1,0 + (2 x 0,5) 10.0 81 151
7072510 4 G 1,5 + (2 x 0,5) 11.5 106 192
7072511 4 G 2,5 + (2 x 0,5) 13.2 153 271
7072512 4 G 4 + (2 x 1,0) 14.6 235 373
7072513 4 G 6 + (2 x 1,0) 16.8 316 477
7072514 4 G 10 + (2 x 1,0) 20.1 513 710
7072515 4 G 16 + (2 x 1,0) 23.8 710 1015
Resolver & encoder cable for power chain applications
7072516 3 x (2 x 0,14) + 1 x (2 x 0,5) 10.0 44 107
7072517 4 x (2 x 0,14) + 1 x (2 x 1,0) 11.5 65 145
Available from stock
Available soon
Not available

Benefits

  • Motor cables with low-capacitance
  • Multi-standard certification reduces part varieties and saves costs

Application range

  • Connecting cable between servo controller and encoder/resolver
  • Connecting cable between servo controller and motor
  • Plant engineering
  • Assembly lines, production lines, in all kinds of machines

Norm references / Approvals

  • Resolver and encoder cable:
    UL AWM Style 2464 for fixed installation versions,
    UL AWM Style 21165 for highly flexible applications,
    CSA AWM I/II A/B
  • Motor cable:
    UL AWM Style 2570 for fixed installation version,
    UL AWM Style 20940 for high flexibility use,
    CSA AWM I/II A/B
  • UL File No. E63634
  • For use in power chains: Please comply with assembly guideline Appendix T3

Product Make-up

  • Design according to LENZE® standard:
  • Designs for fixed installation:
    PVC outer sheath, PP core insulation.
  • Designs for highly flexible use:
    PUR outer sheath, TPE core insulation
  • Refer to data sheet for more details
  • Signal cables: green (RAL 6018)
  • Servo cable: orange (RAL 2003)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • Encoder cables
    - 7072508 (fixed installation)
    bk/ye+bk/gn+bk/rd+bk/bu+bk/wh
    - 7072517 (flexible use)
    gn/ye+bu/rd+gy/pk+bk/vt+bn/wh
  • Resolver cables:
    - 7072507 (fixed installation)
    bk/ye+bk/gn+bk/rd+bk/wh
    - 7072516 (flexible use)
    gn/ye+bu/rd+gy/pk+bn/wh

Minimum bending radius

  • Flexible use: 10 x outer diameter
  • Fixed installation: 7.5 x outer diameter

Nominal voltage

  • Signal cables:
    30 V (VDE), 300 V (UL/CSA)
  • Power cables:
    - Power cores:
    U0/U 0.6/1 kV (VDE),
    600 V (UL/CSA)
    - Control cores:
    24 V (VDE)
    600 V (UL/CSA)

Test voltage

Protective conductor

  • G = with GN-YE protective conductor

Temperature range

  • Flexing: -5°C to +70°C
  • Fixed installation: -40°C to +80°C

  • Unless specified otherwise, the shown product values are nominal values at room temperature. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Lenze® part designations (EWLM_, EWLR_, EWLE_, EWLL_, EYL und EYP) are registered trademarks of Lenze® AG, and are listed for comparison purposes only. DESINA® is a registered trademark of the German Machine Tool Builders' Association.
  • Cables for power chain use should only be handled on drums prior to installation.
  • Article numbers refer to genuine Lapp products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.