ÖLFLEX® UNIPLUS TRI

ÖLFLEX® UNIPLUS TRI

Flame-retardant

CSA UL cRUus

Article number Number of cores and mm² per conductor Outer diameter [mm] Colour Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
8201010100 1 X 0.5 2.6 black 4.8 11.7
8201010300 1 X 0.5 2.6 brown 4.8 11.7
8201010200 1 X 0.5 2.6 blue 4.8 11.7
8201011400 1 X 0.5 2.6 dark blue 4.8 11.7
8201011200 1 X 0.5 2.6 green 4.8 11.7
8201010600 1 X 0.5 2.6 grey 4.8 11.7
8201011500 1 X 0.5 2.6 light blue 4.8 11.7
8201010900 1 X 0.5 2.6 orange 4.8 11.7
8201010800 1 X 0.5 2.6 pink 4.8 11.7
8201010400 1 X 0.5 2.6 red 4.8 11.7
8201010700 1 X 0.5 2.6 violet 4.8 11.7
8201010500 1 X 0.5 2.6 white 4.8 11.7
8201011100 1 X 0.5 2.6 yellow 4.8 11.7
8201010000 1 X 0.5 2.6 green-yellow 4.8 11.7
8201010101 1 X 0.75 2.8 black 7.2 14.7
8201010301 1 X 0.75 2.8 brown 7.2 14.7
8201010201 1 X 0.75 2.8 blue 7.2 14.7
8201011401 1 X 0.75 2.8 dark blue 7.2 14.7
8201011201 1 X 0.75 2.8 green 7.2 14.7
8201010601 1 X 0.75 2.8 grey 7.2 14.7
8201011501 1 X 0.75 2.8 light blue 7.2 14.7
8201010901 1 X 0.75 2.8 orange 7.2 14.7
8201010801 1 X 0.75 2.8 pink 7.2 14.7
8201010401 1 X 0.75 2.8 red 7.2 14.7
8201010701 1 X 0.75 2.8 violet 7.2 14.7
8201010501 1 X 0.75 2.8 white 7.2 14.7
8201011101 1 X 0.75 2.8 yellow 7.2 14.7
8201010001 1 X 0.75 2.8 green-yellow 7.2 14.7
8201010102 1 X 1.0 3.0 black 9.6 17.6
8201010302 1 X 1.0 3.0 brown 9.6 17.6
8201010202 1 X 1.0 3.0 blue 9.6 17.6
8201011402 1 X 1.0 3.0 dark blue 9.6 17.6
8201011202 1 X 1.0 3.0 green 9.6 17.6
8201010602 1 X 1.0 3.0 grey 9.6 17.6
8201011502 1 X 1.0 3.0 light blue 9.6 17.6
8201010902 1 X 1.0 3.0 orange 9.6 17.6
8201010802 1 X 1.0 3.0 pink 9.6 17.6
8201010402 1 X 1.0 3.0 red 9.6 17.6
8201010702 1 X 1.0 3.0 violet 9.6 17.6
8201010502 1 X 1.0 3.0 white 9.6 17.6
8201011102 1 X 1.0 3.0 yellow 9.6 17.6
8201010002 1 X 1.0 3.0 yellow 9.6 17.6
8201010103 1 X 1.5 3.2 black 14.4 22.4
8201010303 1 X 1.5 3.2 brown 14.4 22.4
8201010203 1 X 1.5 3.2 blue 14.4 22.4
8201011403 1 X 1.5 3.2 dark blue 14.4 22.4
8201011203 1 X 1.5 3.2 green 14.4 22.4
8201010603 1 X 1.5 3.2 grey 14.4 22.4
8201011503 1 X 1.5 3.2 light blue 14.4 22.4
8201010903 1 X 1.5 3.2 orange 14.4 22.4
8201010803 1 X 1.5 3.2 pink 14.4 22.4
8201010403 1 X 1.5 3.2 red 14.4 22.4
8201010703 1 X 1.5 3.2 violet 14.4 22.4
8201010503 1 X 1.5 3.2 white 14.4 22.4
8201011103 1 X 1.5 3.2 yellow 14.4 22.4
8201010003 1 X 1.5 3.2 green-yellow 14.4 22.4
8201010104 1 X 2.5 3.7 black 24 32.7
8201010304 1 X 2.5 3.7 brown 24 32.7
8201010204 1 X 2.5 3.7 blue 24 32.7
8201011404 1 X 2.5 3.7 dark blue 24 32.7
8201011204 1 X 2.5 3.7 green 24 32.7
8201010604 1 X 2.5 3.7 grey 24 32.7
8201011504 1 X 2.5 3.7 light blue 24 32.7
8201010904 1 X 2.5 3.7 orange 24 32.7
8201010804 1 X 2.5 3.7 pink 24 32.7
8201010404 1 X 2.5 3.7 red 24 32.7
8201010704 1 X 2.5 3.7 violet 24 32.7
8201010504 1 X 2.5 3.7 white 24 32.7
8201011104 1 X 2.5 3.7 yellow 24 32.7
8201010004 1 X 2.5 3.7 green-yellow 24 32.7
8201010105 1 X 4.0 4.2 black 38.4 47
8201010305 1 X 4.0 4.2 brown 38.4 47
8201010205 1 X 4.0 4.2 blue 38.4 47
8201011405 1 X 4.0 4.2 dark blue 38.4 47
8201011205 1 X 4.0 4.2 green 38.4 47
8201010605 1 X 4.0 4.2 grey 38.4 47
8201011505 1 X 4.0 4.2 light blue 38.4 47
8201010905 1 X 4.0 4.2 orange 38.4 47
8201010805 1 X 4.0 4.2 pink 38.4 47
8201010405 1 X 4.0 4.2 red 38.4 47
8201010705 1 X 4.0 4.2 violet 38.4 47
8201010505 1 X 4.0 4.2 white 38.4 47
8201011105 1 X 4.0 4.2 yellow 38.4 47
8201010005 1 X 4.0 4.2 green-yellow 38.4 47
8201010106 1 X 6.0 5.1 black 57.6 70
8201010306 1 X 6.0 5.1 brown 57.6 70
8201010206 1 X 6.0 5.1 blue 57.6 70
8201011406 1 X 6.0 5.1 dark blue 57.6 70
8201011206 1 X 6.0 5.1 green 57.6 70
8201010606 1 X 6.0 5.1 grey 57.6 70
8201011506 1 X 6.0 5.1 light blue 57.6 70
8201010906 1 X 6.0 5.1 orange 57.6 70
8201010806 1 X 6.0 5.1 pink 57.6 70
8201010406 1 X 6.0 5.1 red 57.6 70
8201010706 1 X 6.0 5.1 violet 57.6 70
8201010506 1 X 6.0 5.1 white 57.6 70
8201011106 1 X 6.0 5.1 yellow 57.6 70
8201010006 1 X 6.0 5.1 green-yellow 57.6 70
8201010107 1 X 10.0 6.5 black 96 117
8201010307 1 X 10.0 6.5 brown 96 117
8201010207 1 X 10.0 6.5 blue 96 117
8201011407 1 X 10.0 6.5 dark blue 96 117
8201011207 1 X 10.0 6.5 green 96 117
8201010607 1 X 10.0 6.5 grey 96 117
8201011507 1 X 10.0 6.5 light blue 96 117
8201010907 1 X 10.0 6.5 orange 96 117
8201010807 1 X 10.0 6.5 pink 96 117
8201010407 1 X 10.0 6.5 red 96 117
8201010707 1 X 10.0 6.5 violet 96 117
8201010507 1 X 10.0 6.5 white 96 117
8201011107 1 X 10.0 6.5 yellow 96 117
8201010007 1 X 10.0 6.5 green-yellow 96 117
8201010108 1 X 16.0 7.5 black 153.6 172
8201010308 1 X 16.0 7.5 brown 153.6 172
8201010208 1 X 16.0 7.5 blue 153.6 172
8201011408 1 X 16.0 7.5 dark blue 153.6 172
8201011208 1 X 16.0 7.5 green 153.6 172
8201010608 1 X 16.0 7.5 grey 153.6 172
8201011508 1 X 16.0 7.5 light blue 153.6 172
8201010908 1 X 16.0 7.5 orange 153.6 172
8201010808 1 X 16.0 7.5 pink 153.6 172
8201010408 1 X 16.0 7.5 red 153.6 172
8201010708 1 X 16.0 7.5 violet 153.6 172
8201010508 1 X 16.0 7.5 white 153.6 172
8201011108 1 X 16.0 7.5 yellow 153.6 172
8201010008 1 X 16.0 7.5 green-yellow 153.6 172
8201010109 1 X 25.0 9.1 black 240 261
8201010309 1 X 25.0 9.1 brown 240 261
8201010209 1 X 25.0 9.1 blue 240 261
8201011409 1 X 25.0 9.1 dark blue 240 261
8201011209 1 X 25.0 9.1 green 240 261
8201010609 1 X 25.0 9.1 grey 240 261
8201011509 1 X 25.0 9.1 light blue 240 261
8201010909 1 X 25.0 9.1 orange 240 261
8201010809 1 X 25.0 9.1 pink 240 261
8201010409 1 X 25.0 9.1 red 240 261
8201010709 1 X 25.0 9.1 violet 240 261
8201010509 1 X 25.0 9.1 white 240 261
8201011109 1 X 25.0 9.1 yellow 240 261
8201010009 1 X 25.0 9.1 green-yellow 240 261
8201010110 1 X 35.0 10.2 black 336 353
8201010310 1 X 35.0 10.2 brown 336 353
8201010210 1 X 35.0 10.2 blue 336 353
8201011410 1 X 35.0 10.2 dark blue 336 353
8201011210 1 X 35.0 10.2 green 336 353
8201010610 1 X 35.0 10.2 grey 336 353
8201011510 1 X 35.0 10.2 light blue 336 353
8201010910 1 X 35.0 10.2 orange 336 353
8201010810 1 X 35.0 10.2 pink 336 353
8201010410 1 X 35.0 10.2 red 336 353
8201010710 1 X 35.0 10.2 violet 336 353
8201010510 1 X 35.0 10.2 white 336 353
8201011110 1 X 35.0 10.2 yellow 336 353
8201010010 1 X 35.0 10.2 green-yellow 336 353
8201010111 1 X 50.0 12.5 black 480 514
8201010311 1 X 50.0 12.5 brown 480 514
8201010211 1 X 50.0 12.5 blue 480 514
8201011411 1 X 50.0 12.5 dark blue 480 514
8201011211 1 X 50.0 12.5 green 480 514
8201010611 1 X 50.0 12.5 grey 480 514
8201011511 1 X 50.0 12.5 light blue 480 514
8201010911 1 X 50.0 12.5 orange 480 514
8201010811 1 X 50.0 12.5 pink 480 514
8201010411 1 X 50.0 12.5 red 480 514
8201010711 1 X 50.0 12.5 violet 480 514
8201010511 1 X 50.0 12.5 white 480 514
8201011111 1 X 50.0 12.5 yellow 480 514
8201010011 1 X 50.0 12.5 green-yellow 480 514
Available from stock
Available soon
Not available

  • Unless otherwise specified, the product values shown are nominal values. You can receive further values, such as tolerances, upon request if they available and have been released for publication.
  • Photographs are not to scale and do not represent detailed images of the respective products.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.