HITRONIC® GOF DUPLEX PNB
PROFINET type B suitable indoor breakout cable for direct connector assembly
HITRONIC® GOF DUPLEX PNB cable version complatint to PROFINET standard Type B
- CPR: Article number choice under www.lappkabel.com/cpr
- CPR classification (Dca, s2, d2, a1)
- Description: J-V(ZN)HH
Available from stock
In stock in Germany
Not available
Benefits
- With non-metallic aramid yarns for strain-relieving effect
- No generation of electromagnetic interference due to non-metallic materials inside the cable
- Allows on-site assembly as breakout cable
- Easy handling due to flexible and compact design
- Available in different GOF Fiber categories (OM1 - OM3, OS2)
Application range
- For flexible use in the PROFINET network (type B)
- For use in the control cabinet
- For fixed and protected routing in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors and for short distances
- Can be used in dry rooms
Product features
- Outer- and inner sheath of the two individual cables are made of halogen-free LSZH compound
Norm references / Approvals
- -For structured building cabling of the secondary and tertiary area, according to EN 50173 and ISO/IEC 11801
- Cable flame retardant according to IEC 60332-1
- Halogen-free according to IEC 60754-1/2
Classification ETIM 6
- ETIM 6.0 Class-ID: EC000034
- ETIM 6.0 Class-Description: Fibre optic cable
Permissible bending radius
- without tensile load: 15 x outer diameter
- with tensile load: 20 x outer diameter
Permissible tensile force
- Fixed installation: 600 N
- Short-term: 1000 N
Temperature range
- Operating temperature: -20°C up to 70°C
- During installation: -5°C to +50°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.