EPIC® SOLAR PL008
Pre-assembled solar cables for weatherproof cabling of photovoltaic systems
The aluminium junction box for photovoltaic system cabling is resistant to weather influences and the aluminium works as the heat sink for the diodes.
Plastic junction box for ambient resistant cabling and connecting of photovoltaic systems
Article number | Article description | PU | Base Unit | Price (base price) | |
---|---|---|---|---|---|
EPIC® SOLAR PL008 | |||||
44428214
| EPIC® SOLAR PL008/3/11 4THIN 4/1 | 1 |
Available from stock
In stock in Germany
Not available
Benefits
- Cable variations and 4 diodes version on request
- Cost-efficient plastic junction box
- Factory assembled and tested
- Traceability of every junction box ensured by barcode
Application range
- Photovoltaic plants
Product features
- Robust junction box for cabling of photovoltaic modules
- Version with 3 diodes for three-string modules
- PTFE membrane equalize the pressure balance and enables humidity to stay out of the junction box
- Assembled with EPIC® SOLAR 4 connector and ÖLFLEX® SOLAR cable 4mm²
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002638
- ETIM 5.0 Class-Description: Cable connector
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002638
- ETIM 6.0 Class-Description: Cable connector
Rated voltage (V)
- 1000 V
Rated current (A)
- 11 A
Protection rating
- IP 65
Protection class
- II
Temperature range
- -40°C to +105°C
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.