EPIC® SOLAR 4 Built in socket

Connector system for weatherproof cabling of photovoltaic systems

  • 4 mm connector system with double hook
  • Built in socket for use in inverters

Waterproof UV-resistant Temperature-resistant Voltage Solar Energy Suitable for outdoor use

Article number Article designation Base Unit Price (base price)
EPIC® SOLAR 4 built in socket with counter nut
44428222 EPIC® SOLAR 4 AD M Pin 2.5
44428223 EPIC® SOLAR 4 AD F Pin 2.5
Available from stock
Available soon
Not available

Benefits

  • Built in fitting for inverters, PV string circuit breakers and fuse boxes

Application range

  • Photovoltaic plants
  • Inverters
  • PV string circuit breakers

Product features

  • PV panel connector to be screwed in directly or fastening with the included plastic locknut
  • Internal plug connector diameter 2.5mm, flush connector pin
  • Installation hole: drilling diameter 12mm
  • Other types of connection on request

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002635
  • ETIM 5.0 Class-Description: Circular connector (industrial connector)

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002635
  • ETIM 6.0 Class-Description: Circular connector (industrial connector)

Rated voltage (V)

  • 1000 V AC/DC

Rated impulse voltage

  • 8 kV

Rated current (A)

  • 30 A

Pollution degree

  • 3

Contact resistance

  • < 0.5 mOhm

Protection rating

  • IP 67

Cycle of mechanical operation

  • 100

Protection class

  • II

Temperature range

  • -40°C to +105°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.