EPIC® MC Module removal tool

The mixed assembly guarantees high flexibility. For applications in mechanical and plant engineering, for printing machines and slide-in technology.

The special tool is intended to remove built-in modules from the frames.

Wind Energy Mechanical and plant engineering Supplementary automation components from Lapp

Article number Article description Pieces / PU Base Unit Price (base price)
MC module removal tool
11171200
MC module removal tool 1
Available from stock
Available soon
Not available

Benefits

  • This tool is used to lift built-in modules out of the module frames

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.