EPIC® H-Q Hood metal

EPIC® H-Q Hood metal housing for H-Q rectangular connector series

Mechanical and plant engineering Mechanical resistance Optimum strain relief Robust Interference signals

Article number Article description M Pieces / PU Base Unit Price (base price)
H-Q housings – hoods (straight cable entry)
44420539 H-Q TG V21M V21M 1
H-Q Houusing Hood (Cable Entry side)
44420540 H-Q TS V21M V21M 1
Available from stock
Available soon
Not available

Benefits

  • Housing in plastic or metal version. For power supply in the smallest possible space
  • neck for cable gland integrated, use with special H-Q cable glands
  • with mnetal housing EMC cable gland as an option

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: zinc die-casting

Protection rating

  • IP 66

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.