EPIC® H-Q Cable coupler plastic

EPIC® H-Q Cable coupler plastic housing for H-Q rectangular connector series

Optimum strain relief Low weight Corrosion-resistant

Article number Article description M Base Unit Price (base price)
H-Q housings – cable coupler hoods (straight cable entry)
44420533 H-Q KG V16P V16P
Available from stock
Available soon
Not available

Benefits

  • Housing in plastic or metal version. For power supply in the smallest possible space
  • neck for cable gland integrated, use with special H-Q cable glands
  • with mnetal housing EMC cable gland as an option

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000437
  • ETIM 5.0 Class-Description: Housing for industrial connectors

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000437
  • ETIM 6.0 Class-Description: Housing for industrial connectors

Material

  • Housing: thermoplastic, grey
    Lever: metal

Protection rating

  • IP 66

Temperature range

  • -40°C to +125°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.