e-Shop

Removal tool

For inserts and modules of the EPIC® rectangular connectors

Article number Article description Inserts Note Pieces / PU Base Unit Price (base price)
11132500
Removal tool For contacts EPIC® M-D 1.0 D-SUB stamped Replacement product 11132501 1
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.