Locator

For inserts and modules of the EPIC® rectangular connectors

Article number Article description Version Note Base Unit Price (base price)
11147200
Locator For crimping tools
11147000, 11147001
For contacts: H-D 1.6 machined, H-BE machined, MC 2.5 machined, MC 2.5 stamped
11147300
Locator - For contacts:
H-D 1.6 machined, H-D 1.6 stamped
11147210
Locator For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.