Crimping dies for single contacts

For inserts and modules of the EPIC® rectangular connectors

Article number Article description Inserts Conductor cross-section (mm²) Version Note Pieces / PU Base Unit Price (base price)
11147100
Crimping dies For crimping tools
11147000, 11147001
0.14 - 4.0 - For contacts: H-D 1.6 machined, H-BE 2.5 machined, MC 2.5 machined, MH 4.0 1
11147170
Crimping dies - - For crimping tools
11147000, 11147001
For contacts: H-D 1.6 stamped (0.14 - 0.5 mm²) 1
11147180
Crimping dies - - For crimping tools
11147000, 11147001
For contacts: H-D 1.6 stamped (0.5 - 1.5 mm²), MC 2.5 stamped (0.5 - 1.5 mm²) 1
11147190
Crimping dies - - For crimping tools
11147000, 11147001
For contacts: H-D 1.6 stamped (1.5 - 2.5 mm²), MC 2.5 stamped (1.5 - 2.5 mm²) 1
11147110
Crimping dies - - For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined (1.5 - 2.5 mm²) 1
11147130
Crimping dies - - For crimping tools
11147000, 11147001
For coax-contacts 11214200, 11219200 1
11147120
Crimping dies - - For crimping tools
11147000, 11147001
For contacts: MC 3.6 machined (4.0 - 10 mm²) 1
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000168
  • ETIM 6.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.