EPIC® POWERLOCK Screw contacts

Contacts, tools, accessories for circular connectors

EPIC® POWERLOCK 400A screw contacts from 50mm² up to 120mm²

  • Screw max. 400 A
  • Do not plug with crimp-type (660 A)
Article number Article designation Version PL_BAUFORM PU Base Unit Price (base price)
M12 threaded post contact, contact retaining pin included
Drain - for type A1 S
44420241
POWERLOCK SP M12 Contact Drain, M12 Thread for cable lugs for type A1 1
Source - for type A6 S
44420242
POWERLOCK QP M12 Lamella contact source, M12 thread for cable lug for type A6 1
Drain - for type F6 S
44420232
POWERLOCK SS 120 120 mm² for type F6 1
Screw contact, contact retaining pin included
Source - for type D6 S
44420237
POWERLOCK QS 120 120 mm² for type D6 1
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000796
  • ETIM 5.0 Class-Description: Contact for industrial connectors

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.