POWERLOCK BOX C*
Circular connectors for servomotors and power supply
POWERLOCK BOX 660A version for 19 Zoll slot, Safety due to sequential mating and possibilit yof locking the box
Can be locked to prevent unauthorised disconnection
- * Trade product, no Lapp product
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Prices are net prices without VAT and surcharges. Sale to business customers only.
Classification ETIM 5
- ETIM 5.0 Class-ID: EC002635
- ETIM 5.0 Class-Description: Circular connector (industrial connector)
-
Classification ETIM 6
- ETIM 6.0 Class-ID: EC002635
- ETIM 6.0 Class-Description: Circular connector (industrial connector)
-
Rated voltage (V)
- 1000 V
-
Rated current (A)
- Max. crimp 660 A
-
Pollution degree
- 3
-
Contacts
- Crimp termination: copper, silver-plated
-
Number of contacts
- 4 + PE
-
Termination methods
- Crimp termination: 35 - 240 mm²
-
Protection rating
- IP 65 (latched)
-
Cycle of mechanical operation
- 500
-
Temperature range
- -25°C ... +85°C
-
Benefits
- Guarantees the correct sequence is followed when connecting and disconnecting a set of connectors (PE, N, L1, L2, L3)
- Every colour has a different coding to prevent incorrect plugging
- IP 20 finger-protected
- Integrated micro-switch that can be connected to circuit breaker or alarm circuit
Application range
- Alternative energy installations
- For mobile and stationary power distribution
- For the connection of motors, transformers and generators
- Light & sound technology
Product features
- Included: Contacts with M12 threaded post
- Cable connector for microswitch optional
- 19" housing with height unit 2HE/2U
Housings
- Sealed security lid is optional