e-Shop

EPIC® POWERLOCK Tools

Contacts, tools, accessories for circular connectors

EPIC® POWERLOCK cover and accessories

Article number Article description Version PU Base Unit Price (base price)
Tools
44420243
Disconnection tool for mated connection 1
44420337
Crimping tool - 1
44420330
Crimp die for Crimp tool 50 mm² 1
44420331
Crimp die for Crimp tool 70 mm² 1
44420332
Crimp die for Crimp tool 95mm² 1
44420333
Crimp die for Crimp tool 120 mm² 1
44420334
Crimp die for Crimp tool 150 mm² 1
44420335
Crimp die for Crimp tool 185 mm² 1
44420336
Crimp die for Crimp tool 240 mm² 1
Available from stock
Available soon
Not available

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000168
  • ETIM 5.0 Class-Description: Crimp tool cable lugs, cable end sleeves, screen connection

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.