e-Shop

UNITRONIC® FD P plus A

High-Performance PUR Chain/ Track cable for AWM use per CSA/ NFPA 79

UNITRONIC® FD P plus: Low-frequency PUR data cable UL AWM 1000V VW-1 halogen-free highly flexible, energy/ drag chain constant flex, low capacitance, -40°C/80°C

  • Chain/Track: High Performance + Cold flexible
  • Low capacitance
  • Halogen-free

Halogen-freeCold-resistantMechanical resistanceOil-resistantPower chain

CERUC_RUFire

Article number Number of cores and mm² per conductorOuter diameter [mm]Copper index (kg/km)Weight (kg/km)Base Unit

Price (base price)

0028650
3 x 0.143.94.125
0028651
4 x 0.144.25.630
0028652
5 x 0.144.5734
0028653
7 x 0.145.19.848
0028654
10 x 0.146.11460
0028656
18 x 0.146.825.287
0028657
25 x 0.148.335120
0028658
2 x 0.254.1527
0028659
3 x 0.254.37.532
0028660
4 x 0.254.71035
0028662
7 x 0.255.817.543
0028663
10 x 0.2572572
0028664
14 x 0.257.13573
0028665
18 x 0.25845104
0028666
25 x 0.259.862.5133
0028667
2 x 0.344.56.833
0028668
3 x 0.344.810.239
0028669
4 x 0.345.213.641
0028670
5 x 0.345.61744
0028671
7 x 0.346.523.855
0028672
10 x 0.3483485
0028673
14 x 0.348.247.694
0028674
18 x 0.34961.2131
0028675
25 x 0.341185200
Available from stock
In stock in Germany
Not available

Benefits

  • Well-proven and reliable
  • Wide temperature range for applications in harsh climatic environments
  • UL AWM voltage rating 1000V in case of internal wiring (for instance, inside Industrial Platform under Field Labeling) allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines and in chain track inside Industrial Platform under Field Labeling (subject to AHJ approval), per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)

Application range

  • Highly flexible data cable with PUR outer sheath, meets the highest service life requirements, even under harsh climatic conditions
  • Suitable for use in measuring, control and regulating circuits
  • Sophisticated design for high-performance chain/ track use
  • For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3

Product features

  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Commonly for outdoor use (not in North America), thanks to UV and ozone resistance
  • Flame retardance ratings: IEC 60332-1-2, FT2 (Horizontal flame test)
  • Halogen-free, has low capacitance and is flexible down to -40°C
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil resistant

Norm references / Approvals

  • Based on VDE 0812
  • cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Based on Polyolefin
  • Non-woven wrapping
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire

Minimum bending radius

  • Flexing: 5 x outer diameter
  • Fixed installation: 3 x outer diameter

Test voltage

  • 1500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C
    cRUus AWM: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.