UNITRONIC® FD CP (TP) plus

Screened highly flexible data transmission cable with PUR outer sheath and twisted pairs - UL/CSA-listed

UNITRONIC® FD CP (TP) plus: Low-frequency PUR data cable UL AWM CMX VW-1 Halogen-free, Highly flexible Drag chain, Screened Twisted pair, Low capacitance, -40°C

  • Flexible at low temperatures
  • Low capacitance
  • Halogen-free

Wind Energy Halogen-free Cold-resistant Mechanical resistance Oil-resistant Power chain Interference signals Torsion-resistant

CULUS RU C_RU Fire

Article number Number of pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® FD CP (TP) plus
0030910
2 x 2 x 0.14 5.9 19.4 42
0030911
3 x 2 x 0.14 6.2 23.4 47
0030912
4 x 2 x 0.14 6.7 27.1 59
0030913
5 x 2 x 0.14 7.3 37.4 68
0030914
6 x 2 x 0.14 7.5 49.4 91
0030915
8 x 2 x 0.14 8.8 54.8 109
0030916
10 x 2 x 0.14 10.1 60.1 120
0030962
1 x 2 x 0.25 4.7 14 27
0030919
2 x 2 x 0.25 6.6 32 60
0030920
3 x 2 x 0.25 7 38.4 72
0030921
4 x 2 x 0.25 7.6 43.2 85
0030922
5 x 2 x 0.25 8.5 51.5 92
0030923
6 x 2 x 0.25 8.8 71.8 114
0030924
8 x 2 x 0.25 10.3 74.4 155
0030925
10 x 2 x 0.25 11.8 90 186
0030926
14 x 2 x 0.25 12 111.2 219
0030963
1 x 2 x 0.34 5.1 20 36
0030928
2 x 2 x 0.34 7.3 41 69
0030929
3 x 2 x 0.34 8 52 101
0030930
4 x 2 x 0.34 8.7 59 106
0030932
6 x 2 x 0.34 10 86.2 165
0030934
10 x 2 x 0.34 13.7 131.1 274
0030964
1 x 2 x 0.5 5.5 22 47
0030937
2 x 2 x 0.5 8.3 50 99
0030938
3 x 2 x 0.5 8.8 71.8 130
0030939
4 x 2 x 0.5 9.8 74.4 148
0030940
5 x 2 x 0.5 10.7 84.5 168
0030941
6 x 2 x 0.5 11.3 99.6 194
0030942
8 x 2 x 0.5 13.2 144.3 284
0030943
10 x 2 x 0.5 15.2 176 343
0030944
14 x 2 x 0.5 15.5 215.4 401
0030965
1 x 2 x 0.75 5.9 34 61
0030946
2 x 2 x 0.75 9 60 112
0030947
3 x 2 x 0.75 9.8 85.7 157
0030948
4 x 2 x 0.75 10.7 93.6 172
0030950
6 x 2 x 0.75 12.3 130.4 231
0030951
8 x 2 x 0.75 14.7 192.2 342
0030952
10 x 2 x 0.75 16.7 258 390
0030953
14 x 2 x 0.75 17 316.6 545
0030955
1 x 2 x 1.0 6.3 42 71
0030956
2 x 2 x 1.0 9.9 73 129
0030957
3 x 2 x 1.0 10.5 93.6 169
0030958
4 x 2 x 1.0 11.8 117.8 204
0030959
5 x 2 x 1.0 13.1 139 237
Available from stock
Available soon
Not available

Benefits

  • Wide temperature range for applications in harsh climatic environments
  • Decoupling of circuits by means of
    twisted-pair (TP) design (crosstalk effects)
  • UL AWM voltage rating 1000V in case of internal wiring allows for internal laying next to power cables with applied UL rating of 1kV
  • In the USA inside of industrial machines, per NFPA 79, Section 12.9.2 (condition 3 under 12.9.2: Thru 1 mm² and <16 AWG)

Application range

  • Suitable for use in measuring, control and regulating circuits
  • Linear robots, automated handling equipment
  • Drag chain use - in case of horizontal installation travel distances up to 100 m
  • For use in chain/carrier: Please respect the assembly guidelines listed in Appendix T3
  • Suitable for torsional applications which are typical for the loop in wind turbine generators (WTG)

Product features

  • Halogen-free, has low capacitance and is flexible down to -40°C
  • PUR outer sheath, tear and notch-resistant, resistant to mineral oils and abrasion when used in power chains
  • Low-adhesive surface, resistant to hydrolysis and microbes, oil resistant
  • Flame retardance: IEC 60332-1-2, VW-1, FT2
  • Designed for 10 million alternating bending cycles and horizontal travel distances up to 100 meter

Norm references / Approvals

  • cULus CMX certified by UL (UL: E236660)
  • cRUus AWM certified by UL (UL: E63634): UL AWM Style 21576 and AWM A/B I/II

Product Make-up

  • Extra-fine wire strand made of bare copper wires
  • Core insulation: Based on Polyolefin
    TP structure
  • Non-woven wrapping
  • Tinned-copper braiding
  • Outer sheath made of special PUR compound
    Outer sheath colour: grey (RAL 7001)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000104
  • ETIM 5.0 Class-Description: Control cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000104
  • ETIM 6.0 Class-Description: Control cable

Core identification code

  • DIN 47100, refer to Appendix T9

Mutual capacitance

  • Up to 0.5 mm²: 60 nF/km
  • Up to 1.0 mm²: 70 nF/km

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, extra-fine wire
  • From 0.5 mm²: extra-fine wire according to IEC 60228 class 6

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Flexing: 7.5 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • Core/core: 1500 V rms
  • Core/screen: 500 V

Temperature range

  • Flexing: -40°C to +80°C
  • Fixed installation: -40°C to +80°C
    cULus CMX: max. +75°C
    cRUus AWM: max. +80°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.