UNITRONIC® ROBUST

Halogen-free data transmission cable with colour code acc. to DIN 47100 - resistant to a wide range of chemical media

UNITRONIC® ROBUST: Low-frequency data cable, Resistant to biopetroleums/ cleaners/ hot water/ hydraulic fluids, -40°C/+90°C, Outdoor, Food &Beverage, Composting

  • Excellent weather resistance
  • Good chemical resistance

Food & Beverage Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant UV-resistant

ECOLAB

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® ROBUST
1032000
2 x 0.14 3.2 2.8 15
1032001
3 x 0.14 3.4 4.2 17
1032002
4 x 0.14 3.6 5.6 21
1032003
5 x 0.14 3.9 7 25
1032004
7 x 0.14 4.2 9.8 30
1032005
8 x 0.14 4.9 11.2 40
1032006
10 x 0.14 5.2 14 41
1032007
12 x 0.14 5.6 16.8 50
1032009
16 x 0.14 6.1 22.4 63
1032011
25 x 0.14 7.7 35 95
1032012
2 x 0.25 3.8 4.8 21
1032013
3 x 0.25 4 7.2 25
1032014
4 x 0.25 4.3 9.6 31
1032015
5 x 0.25 4.7 12 38
1032016
7 x 0.25 5.1 16.8 47
1032017
8 x 0.25 6.2 19.2 66
1032018
10 x 0.25 6.8 24 71
1032019
12 x 0.25 7 28.8 81
1032021
16 x 0.25 7.7 38.4 104
1032024
25 x 0.25 9.5 60 151
1032025
2 x 0.34 4.2 6.5 29
1032026
3 x 0.34 4.4 9.8 32
1032027
4 x 0.34 4.8 13.1 41
1032028
5 x 0.34 5.5 16.3 52
1032030
7 x 0.34 5.9 22.9 65
1032031
8 x 0.34 7.1 26.1 90
1032032
10 x 0.34 7.6 32.6 93
1032033
12 x 0.34 7.8 39.2 107
1032035
16 x 0.34 8.7 52.2 138
1032038
25 x 0.34 11.2 81.6 213
Available from stock
Available soon
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For indoor and outdoor use

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • Outer sheath made of special TPE
  • Outer sheath colour: Black

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km

Specific insulation resistance

  • > 20 GOhm x cm

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.