UNITRONIC® ROBUST C (TP)

Halogen-free data transmission cable with colour code acc. to DIN 47100 - resistant to a wide range of chemical media

UNITRONIC® ROBUST C (TP):Screened low-freq data cable Twisted pairs Biopetroleum/ cleaner/ hotwater/ hydraulic fluid resistance Outdoor Food Beverage Composting

  • Excellent weather resistance
  • Good chemical resistance

Food & Beverage Suitable for outdoor use Good chemical resistance Halogen-free Cold-resistant UV-resistant

CE ECOLAB

Article number Number of cores and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
UNITRONIC® ROBUST C (TP)
1032100
2 x 2 x 0.14 5.3 16.1 31
1032101
3 x 2 x 0.14 5.8 19 38
1032102
4 x 2 x 0.14 6.2 23.1 46
1032103
5 x 2 x 0.14 6.4 27.2 54
1032104
6 x 2 x 0.14 7.1 31.3 63
1032105
8 x 2 x 0.14 8.2 43.4 90
1032106
10 x 2 x 0.14 8.7 50.9 93
1032107
12 x 2 x 0.14 8.9 56.6 102
1032108
2 x 2 x 0.25 6.3 22.7 43
1032109
3 x 2 x 0.25 7.1 28.9 56
1032110
4 x 2 x 0.25 7.6 38.3 72
1032111
5 x 2 x 0.25 7.9 45.1 85
1032112
6 x 2 x 0.25 8.5 48.7 96
1032113
8 x 2 x 0.25 10.3 64.3 135
1032114
2 x 2 x 0.34 7.1 27.6 56
1032115
3 x 2 x 0.34 7.8 38.8 74
1032116
4 x 2 x 0.34 8.4 47.5 90
1032117
5 x 2 x 0.34 8.8 58.2 110
1032118
1 x 2 x 0.5 5.6 20.1 37
1032119
2 x 2 x 0.5 7.9 40.3 72
1032120
3 x 2 x 0.5 8.7 51.7 91
1032121
4 x 2 x 0.5 9.4 64.1 112
1032122
5 x 2 x 0.5 10.3 76.6 141
1032123
6 x 2 x 0.5 11.1 91.7 170
1032124
8 x 2 x 0.5 13.1 123.2 238
1032125
10 x 2 x 0.5 14.5 146.4 247
1032126
2 x 2 x 0.75 8.5 48.4 84
1032127
3 x 2 x 0.75 9.4 68.9 114
1032128
4 x 2 x 0.75 10.7 86.2 149
1032129
6 x 2 x 0.75 12.1 131.9 225
1032130
8 x 2 x 0.75 14.7 168.2 315
1032131
2 x 2 x 1.0 9 64.1 98
1032132
3 x 2 x 1.0 10.4 83.5 135
1032133
4 x 2 x 1.0 11.3 105.7 168
Available from stock
Available soon
Not available

Benefits

  • Outstanding weather, ozone and UV resistance together with the wide temperature range enable versatile use for indoor and outdoor applications
  • Resistant to contact with organic oils and the related emulsions as well as a multitude of plant, animal or synthetic-based greases and waxes
  • Good resistance to ammonia compounds and bio-gases
  • Good resistance to cold and hot water as well as water-soluble cleaning and cooling agents
  • Well-suited to steam cleaning

Application range

  • Machine tool building, medical technology, laundries, car washing equipment, chemical industry, composting plants, sewage works
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • For data processing, measurement and control engineering, safety related systems and as electronics cable
  • For indoor and outdoor use

Product features

  • Good chemical resistance to ester-based hydraulic fluids
  • Ozone, UV and weather-resistant according to EN 50396 and HD 605 S2
  • Halogen-free as per IEC 60754-1, Low corrosivity/ acidity of combustion gases per IEC 60754-2, Low toxicity of comb. gases per EN 50305
  • Low smoke density according to IEC 61034-2

Norm references / Approvals

  • Based on VDE 0812
  • Certified resistance to disinfection and cleaning solutions used in food and beverage industry

Product Make-up

  • Fine-wire/multi-wire (0.34 mm²) strand made of bare copper wires
  • Core insulation made of special halogen-free compound
  • TP structure
  • Tinned-copper braiding
  • Outer sheath made of special TPE
    Outer sheath colour: black (RAL 9005)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Core identification code

  • DIN 47100 without colour repetition, refer to Appendix T9

Mutual capacitance

  • C/C approx. 60 nF/km
  • C/S approx. 100 nF/km

Specific insulation resistance

  • > 20 GOhm x cm

Inductivity

  • approx. 0.65 mH/km

Conductor stranding

  • Stranded, fine-wire
    0.34 mm²: 7-wire

Torsion movement in WTG

  • TW-0 & TW-2, refer to Appendix T0

Minimum bending radius

  • Occasional flexing: 10 x outer diameter
  • Fixed installation: 4 x outer diameter

Test voltage

  • At 0.14 mm²: 1200 V

Temperature range

  • Occasional flexing: -40°C to +90°C
  • Fixed installation: -50°C to +90°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.