e-Shop

UNITRONIC® BUS IBS/ IBS FD

INTERBUS cables for different applications

Remote + installation remote bus cable. PUR outer sheath, halogen free, flame retardant, core identification code DIN 47100. Temp. range from -30°C bis +80°C

Supplementary automation components from Lapp Mechanical and plant engineering

UL INTERBUS

Article number Article designation Number of pairs and mm² per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
Fixed Installation
2170206
UNITRONIC® BUS IBS 3 x 2 x 0.22 7.2 37 72
2170208
UNITRONIC® BUS IBS P COMBI 3 x 2 x 0,22 + 3 x 1,0 7.9 60 85
Fixed installation - suitable for outdoor use and direct burial
2170207
UNITRONIC® BUS IBS Yv COMBI 3 x 2 x 0.22 9.3 37 94
2170217
UNITRONIC® BUS IBS Yv COMBI 3 x 2 x 0,22 + 3 x 1,0 9.4 60 128
For fixed installation - UL CMX certification
2170209
UNITRONIC® BUS IBS A 3 x 2 x 0.22 7.2 37 72
For highly flexible applications
2170216
UNITRONIC® BUS IBS FD P 3 x 2 x 0.25 7.9 39 64
2170218
UNITRONIC® BUS IBS FD P COMBI 3 x 2 x 0,25 + 3 x 1,0 7.9 62 92
Highly flexible applications - with UL (CMX) certification
2170818
UNITRONIC® BUS IBS FD P COMBI A 3 x 2 x 0,25 + 3 x 1,0 7.9 62 92
Available from stock
Available soon
Not available

Benefits

  • Applications:fixed Installation, high flexible use, outdoor use/direct burial

Application range

  • Remote bus/ installation remote bus cable

Product features

  • UNITRONIC®
    BUS IBS
    fixed installation
    UNITRONIC®
    BUS IBS Combi
    with power supply
    UNITRONIC®
    BUS IBS A
    UL-verified
  • UNITRONIC®
    BUS Yv
    outdoor use/ direct burial
    UNITRONIC®
    BUS Yv Combi
    with power supply
  • UNITRONIC®
    BUS IBS FD P
    fixed installation
    UNITRONIC®
    BUS IBS FD P Combi
    with power supply
    UNITRONIC® BUS IBS FD P Combi A
    UL-verified

Norm references / Approvals

  • Refer to data sheet for more details
  • According to DIN EN 61158

Product Make-up

  • See data sheet

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 250 V

Conductor resistance

  • see data sheet

Minimum bending radius

  • Fixed installation: 8 x outer diameter
  • Flexing: 15 x outer diameter

Test voltage

  • Core/core: 1500 V rms

Characteristic impedance

  • 100 Ohm

Temperature range

  • UNITRONIC®
    BUS IBS
    fixed installation: -30°C to +80°C
    flexing: -5°C to +70°C
    UNITRONIC®
    BUS IBS FD P
    fixed installation: -40°C to +80°C
    flexing: -5°C to +70°C
  • UNITRONIC®
    BUS IBS Yv
    Fest verlegt: -40°C bis +70°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Copper price basis: EUR 150/100 kg. Refer to catalogue appendix T17 for the definition and calculation of copper-related surcharges.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • Please specify the preferred type of packaging (e.g. 1 x 500 m drum or 5 x 100 m coils).
  • INTERBUS is a registered trademark of Phoenix Contact GmbH & Co.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.