UNITRONIC® LAN FLEX

Data cable for patchcable applications

The LAN cable has good flexibility and can be installed easily in restricted spaces. The cable is suitable for connection in control cabinets.

Only for patch cable applications
(max. 60 m)

Halogen-free Interference signals

Article number Article designation Number of pairs and AWG per conductor Outer diameter mm J_1NVGW Weight (kg/km) Base Unit Price (base price)
PVC versions
2170127
UNITRONIC LAN 200 F/UTP Cat.5e FLEX 4 x 2 x AWG26/7 5.6 13 28
2170129
UNITRONIC LAN 200 SF/UTP Cat.5e FLEX 4 x 2 x AWG26/7 6.0 22 36
2170144
UNITRONIC LAN 600 S/FTP Cat.7 Y FLEX 4 x 2 x AWG26/7 6.5 22 39
Halogen-free versions
2170172
UNITRONIC LAN 200 F/UTP Cat.5eLSZH FLEX 4 x 2 x AWG26/7 5.6 13 28
2170139
UNITRONIC LAN 200 SF/UTP Cat.5eLSZH FLEX 4 x 2 x AWG26/7 6.0 22 36
2170142
UNITRONIC LAN 600 S/FTP Cat.7 LSZH Flex 4 x 2 x AWG26/7 6.2 21 40
Available from stock
Available soon
Not available

Benefits

  • For directly connecting two electric components
  • Easy to assemble

Application range

  • Indoor applications
  • LAN connections
  • Control cabinet wiring

Product features

  • Good flexibility - easy installation with tight space requirements
  • Flame retardant acc. to IEC 60332-1-2
    2170139: flame retardant acc. to IEC 60332-1-2 and IEC 60332-3-24

Product Make-up

  • F/UTP: foil screening as overall screening
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • S/FTP: copper braid as overall screening and pair screening with aluminium compound foil
  • outer sheath either as PVC or LSZH (color grey RAL 7035)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Minimum bending radius

  • Fixed installation: 4 x outer diameter
  • during installation: 8 x outer diameter

Mean characteristic Impedance

  • 100 Ω ± 15%

Temperature range

  • Fixed installation: -20°C to +60°C
  • Flexing: 0°C to +50°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: Coil 100 m; Drum (500; 1000) m
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.