Keystone Clips for EVO SnapIn Connectors

The Keystone black clamps are suitable for EVO snap-in connectors and for a wall thickness between 1.5 and 1.75 mm.

Article number Article designation Base Unit Price (base price)
61203 Keystone Clips for EVO SnapIn Connectors
Available from stock
Available soon
Not available

Product features

  • Red keystone clips for LANmark EVO SnapIn with keystone format (wall thickness 1.5 - 1.75 mm)
  • Suitable for EVO SnapIn Connectors
  • Not suitable for GG45 connectors

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002601
  • ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002601
  • ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.