Patchpanel Modular extendable

The modular extendable panel with a front wall that can be tilted by 45 degrees enables simple and fast installation and also easy maintenance.

Article number Article designation Base Unit Price (base price)
60124 Patchpanel Modular extendable
Available from stock
Available soon
Not available

Product features

  • 19" modular patch panel, extendable
  • Front screen can be pulled out and swivelled at an angle of 45°, allowing simple and fast installation, as well as simple maintenance (sliding mechanism)
  • 24 connections with integrated dust-protection caps
  • Compatible with all Snap-In Connectors
  • Stable metal structure
  • Flexible label for the numbering system
  • Dimensions: 19" - 1RU - 125 mm
  • Colour: grey-white (RAL 9002)

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC002601
  • ETIM 5.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC002601
  • ETIM 6.0 Class-Description: Box/housing for built-in mounting in the wall/ceiling

  • Delivered without snap-in connectors!
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.