e-Shop

Data Binder LSA+

Using the data union the installed cables can be prolonged, or repeatedly connected, without installing the complete cable segment.

Article number Article designation Base Unit Price (base price)
CE6382
Data Binder LSA+ CAT.6
Available from stock
Available soon
Not available

Product features

  • A data connector allows installation cables to be easily extended and damaged cables to be replaced, without having to reinstall the entire cable network.
  • Cable inlet 7.5 mm
  • Screw-adjustable strain relief
  • Adhesive strips for fastening

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC001121
  • ETIM 5.0 Class-Description: Modular connector

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC001121
  • ETIM 6.0 Class-Description: Modular connector

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.