e-Shop

ETHERLINE® ROBOT PN

Robot applications

Industrial Ethernet cable Cat.5e for highly flexible robot applications acc. to PROFINET Type R

  • Industrial Ethernet cable
  • PROFINET Type R

Supplementary automation components from Lapp Mechanical and plant engineering Suitable for outdoor use Good chemical resistance Flame-retardant Halogen-free Mechanical resistance Power chain Robust Interference signals Torsion-resistant UV-resistant

CE cRUus PROFINET EtherNetIP

Article number Article designation Number of pairs and AWG per conductor Core diameter in mm Outer diameter mm Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
2170940
ETHERLINE® ROBOT PN Cat.5e 1 x 4 x 22/19AWG 1.55 6.5 35.6 61
Available from stock
Available soon
Not available

Benefits

  • Can be used for Industrial Ethernet in harsh industrial environments
  • EMC-optimised design
  • Screened against interference
  • 2pair: 10/100 Mbit/s for Industrial Ethernet
  • Variant 'FC' with Fast-Connect construction with inner jacket enables effortless stripping and assembly of the cable

Application range

  • Especially for highly flexible, continuously moving use with torsional stress in industrial robots and handling devices in the PROFINET network (Type R)
  • suitable for EtherCAT and EtherNet/IP applications
  • Can be used in dry, humid and oily environments.
  • PUR outer sheath withstands high mechanical loads
  • The PUR outer sheath is insensitive to mineral oil-based lubricants and is chemically resistant in many cases.

Product features

  • Flexibility for use inside power chain/cable carrier
  • TORSION: for torsional stress, e.g. robot application; ± 180° per 1 m
  • PUR outer sheath is resistant to most oils and hydraulic fluids

Norm references / Approvals

  • AWM certification for USA and Canada
  • Flame-retardant according to IEC 60332-1-2, UL FT-2 flame test
  • Halogen-free according to VDE 0472-815

Product Make-up

  • Stranded tinned copper, 19-wired
  • Core insulation: PE
  • Colour-coded in accordance with PROFINET for Cat.5e apllications
  • Star quad
  • SF/UTP: braid of tinned copper wire and plastic laminated aluminum foil as overall screening
  • Outer sheath made of PUR

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Fixed installation: 8 x outer diameter
  • Flexible use: 12 x outer diameter

Test voltage

  • Core/core: 2000 V
  • Core/screen: 2000 V

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Fixed installation: -40°C to +80°C
  • Flexible use: -20°C to +60°C

  • Unless specified otherwise, the shown product values are nominal values. Detailed values (e.g. tolerances) are available upon request.
  • Please find our standard lengths at: www.lappkabel.de/en/cable-standardlengths
  • Packaging size: coil ≤ 30 kg or ≤ 250 m, otherwise drum
  • PROFINET® is a registered trademark of the PNO (PROFIBUS user organisation)
  • Detailed data sheets are available upon request. Please specify the type/dimensions of the required cable.
  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.