ETHERLINE® TRAY

Industrial Ethernet cable for riser and general purpose installations, CMR, PLTC and CMG- approval acc. to UL and CSA, suitable for EtherNet/IP applications, 1 up to 10 Gbit/s data transmission

PLTC (power limited tray cable) for protected use on cable trays

Oil-resistant Mechanical resistance Mechanical and plant engineering Kompletterande automationskomponenter från Lapp Flame-retardant

CULUS cRUus

Article number Article designation Number of pairs and AWG per conductor Outer diameter [mm] Copper index (kg/km) Weight (kg/km) Base Unit Price (base price)
2170450 ETHERLINE® TRAY Cat.5e Y 4x2x22AWG 4x2xAWG22/7 9.6 59.368 119
2170463 ETHERLINE® TRAY Cat.6A Y 4x2x22AWG 4x2xAWG22/7 9.9 84.238 -
Available from stock
Available soon
Not available

Benefits

  • Wide application range due to multiple certifications
  • 4pair: 10/100/1000 Mbit/s for Industrial Ethernet

Application range

  • suitable for EtherNet/IP applications
  • Fixed Installation
  • Industrial machinery; plant engineering
  • Can be used for Industrial Ethernet in harsh industrial environments
  • Methods of Deployment: laying in trunking, ducts, trays, building riser

Product features

  • High-quality, double screening ensures high transmission reliability in areas with electromagnetic interference
  • Flame-retardant according to CSA FT4
    UL Vertical-Tray Flame Test
  • Oil-resistant according to UL OIL RES I

Norm references / Approvals

  • c(UL)us Typ CMG (75°C) acc.to UL 444 / CSA 22.2
  • c(UL)us Typ CMR acc.to UL 444
  • c(UL)us Typ PLTC acc. to UL 13
  • UL AWM Style 2570
  • electrical requirements acc. to IEC 61156-5 Type III

Product Make-up

  • Stranded tinned 7-wire conductor
  • Core insulation: Based on Polyolefin
  • Colour-coded in accordance with EIA/TIA 568A and B
  • TP structure
  • Cat.5e: SF/UTP - copper braid and foil screening as overall screening
  • PVC outer sheath

Classification ETIM 5

  • ETIM 5.0 Class-ID: EC000830
  • ETIM 5.0 Class-Description: Data cable

Classification ETIM 6

  • ETIM 6.0 Class-ID: EC000830
  • ETIM 6.0 Class-Description: Data cable

Peak operating voltage

  • (not for power applications) 125 V

Minimum bending radius

  • Flexing: 15 x outer diameter
  • Fixed installation: 10 x outer diameter

Characteristic impedance

  • nom. 100 Ω acc. to IEC 61156-6

Temperature range

  • Occasional flexing: -25°C to +80°C
  • Fixed installation: -40°C to +80°C

  • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
  • Prices are net prices without VAT and surcharges. Sale to business customers only.